How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| T: | 3.438 | AG: | 10.5 |
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.88 | BE1: | 0.5 in |
| V: | 4.26 in | P: | 4.62 in |
| AB: | 6.76 | LL: | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
| I: | 7.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 55 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

