Grove Gear 52YF-1-3.438-180TC-60-L1
Part #:52YF-1-3.438-180TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 3.438 |
| LQ1: | 8.61 in | AF: | 0.38 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BE1: | 0.5 in | I: | 7.5 in |
| D: | 4.88 | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
| P: | 4.62 in | AG: | 10.5 |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.97 | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Model Code: | 52YF | Output Key: | 7/8 X 4.00 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Bore Code: | 55 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

