Grove Gear 52YF-1-3.438-180TC-60-L9
Part #:52YF-1-3.438-180TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | LL: | 5.25 in |
| G: | 3.63 | AK: | 8.5 |
| AB: | 6.76 | T: | 3.438 |
| I: | 7.5 in | LQ1: | 8.61 in |
| AA: | 15.19 | V: | 4.26 in |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 7.25 | H: | 0.53 in |
| D: | 4.88 | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio: | 60:1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Bore Code: | 55 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

