How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
| T: | 3.438 | BF: | 0.53 |
| AK: | 8.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| AF: | 0.38 | BD: | 9 |
| G: | 3.63 | AE2: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24 |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 233 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

