How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.76 |
| AF: | 0.38 | I: | 7.5 in |
| LQ1: | 8.61 in | D: | 4.88 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.97 | BE1: | 0.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AA: | 15.19 |
| V: | 4.26 in | AG: | 10.5 |
| P: | 4.62 in | H: | 0.53 in |
| T: | 3.438 | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24 |
| Model Code: | 52YF | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

