How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 15.19 | D: | 4.88 |
| AK: | 8.5 | G: | 3.63 |
| P: | 4.62 in | BF: | 0.53 |
| H: | 0.53 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| BE1: | 0.5 in | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.97 |
| LQ1: | 8.61 in | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 2.91 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Bore Code: | 55 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3.438 in |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

