How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ1: | 8.61 in |
| AJ: | 7.25 | D: | 4.88 |
| BF: | 0.53 | I: | 7.5 in |
| AK: | 8.5 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | V: | 4.26 in |
| H: | 0.53 in | BD: | 9 |
| T: | 3.438 | AE2: | 0.97 |
| BE1: | 0.5 in | AA: | 15.19 |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

