How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BD: | 9 |
| D: | 4.88 | G: | 3.63 |
| AE2: | 0.97 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 10.5 |
| T: | 3.438 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 6.76 | BF: | 0.53 |
| LQ1: | 8.61 in | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Motor Frame Size: | 180TC | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.91 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

