How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | D: | 4.88 |
| V: | 4.26 in | AA: | 15.19 |
| P: | 4.62 in | T: | 3.438 |
| LQ1: | 8.61 in | G: | 3.63 |
| H: | 0.53 in | AK: | 8.5 |
| AE2: | 0.97 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 3.438 in |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

