How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AA: | 15.19 |
| BF: | 0.53 | LL: | 5.25 in |
| AF: | 0.38 | P: | 4.62 in |
| T: | 3.438 | AK: | 8.5 |
| G: | 3.63 | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 7/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 10:1 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

