How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
| AF: | 0.38 | AK: | 8.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| AG: | 10.5 | V: | 4.26 in |
| BD: | 9 | AE2: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| LL: | 5.25 in | T: | 3.438 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.4 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Bore Code: | 55 | Model Code: | 52YF |
| Output Key: | 7/8 X 4.00 | Ratio: | 10:1 |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

