How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| AF: | 0.38 | LL: | 5.25 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| AE2: | 0.97 | P: | 4.62 in |
| T: | 3.438 | BD: | 9 |
| AG: | 10.5 | AK: | 8.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
| D: | 4.88 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 15:1 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

