How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AE2: | 0.97 | P: | 4.62 in |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 3.63 | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| I: | 7.5 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | AA: | 15.19 |
| AF: | 0.38 | D: | 4.88 |
| AB: | 6.76 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 11.3 | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

