Grove Gear 52YF-1-3.438-210TC-20-L2
Part #:52YF-1-3.438-210TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | LL: | 5.25 in |
| AF: | 0.38 | LQ1: | 8.61 in |
| T: | 3.438 | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| AJ: | 7.25 | P: | 4.62 in |
| I: | 7.5 in | AA: | 15.19 |
| D: | 4.88 | BE1: | 0.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

