Grove Gear 52YF-1-3.438-210TC-20-L4
Part #:52YF-1-3.438-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| T: | 3.438 | AK: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.88 | AE2: | 0.97 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| BE1: | 0.5 in | BD: | 9 |
| P: | 4.62 in | I: | 7.5 in |
| G: | 3.63 | AG: | 10.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Key: | 7/8 X 4.00 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.3 | Gear Type: | Worm |
| Output RPM: | 87.5 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

