How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| BF: | 0.53 | T: | 3.438 |
| BD: | 9 | LQ1: | 8.61 in |
| AE2: | 0.97 | AG: | 10.5 |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Assembly: | YF-1 |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 70 | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

