How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| I: | 7.5 in | G: | 3.63 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| T: | 3.438 | AB: | 6.76 |
| AK: | 8.5 | H: | 0.53 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LL: | 5.25 in |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.38 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 9.38 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

