How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AK: | 8.5 |
| LL: | 5.25 in | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.63 | AG: | 10.5 |
| I: | 7.5 in | T: | 3.438 |
| BD: | 9 | AB: | 6.76 |
| BE1: | 0.5 in | P: | 4.62 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

