How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BD: | 9 |
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | T: | 3.438 |
| V: | 4.26 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | I: | 7.5 in |
| AG: | 10.5 | G: | 3.63 |
| AB: | 6.76 | BF: | 0.53 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Bore Code: | 55 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.438 in |
| Ratio: | 30:1 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

