Grove Gear 52YF-1-3.438-210TC-30-L2
Part #:52YF-1-3.438-210TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AG: | 10.5 |
| AJ: | 7.25 | BD: | 9 |
| I: | 7.5 in | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | P: | 4.62 in |
| AB: | 6.76 | AE2: | 0.97 |
| T: | 3.438 | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 210TC | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

