Grove Gear 52YF-1-3.438-210TC-30-L9
Part #:52YF-1-3.438-210TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | D: | 4.88 |
| V: | 4.26 in | BE1: | 0.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| LL: | 5.25 in | AF: | 0.38 |
| T: | 3.438 | LQ1: | 8.61 in |
| AE2: | 0.97 | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 3.438 in |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

