How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 15.19 |
| BF: | 0.53 | LL: | 5.25 in |
| BE1: | 0.5 in | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 3.438 | LQ1: | 8.61 in |
| P: | 4.62 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BD: | 9 | D: | 4.88 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Bore Code: | 55 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 40:1 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

