How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | V: | 4.26 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AA: | 15.19 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | T: | 3.438 |
| D: | 4.88 | G: | 3.63 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

