How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| AG: | 10.5 | AJ: | 7.25 |
| BF: | 0.53 | P: | 4.62 in |
| T: | 3.438 | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
| BE1: | 0.5 in | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 5:1 |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output RPM: | 341 | Bore Code: | 55 |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

