Grove Gear 52YF-1-3.438-210TC-5-L2
Part #:52YF-1-3.438-210TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | AB: | 6.76 |
| T: | 3.438 | D: | 4.88 |
| H: | 0.53 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| LL: | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

