Grove Gear 52YF-1-3.438-210TC-5-L3
Part #:52YF-1-3.438-210TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| T: | 3.438 | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AB: | 6.76 | LL: | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Output RPM: | 341 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

