Grove Gear 52YF-1-3.438-210TC-5-L4
Part #:52YF-1-3.438-210TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| T: | 3.438 | H: | 0.53 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AE2: | 0.97 | D: | 4.88 |
| P: | 4.62 in | AK: | 8.5 |
| AF: | 0.38 | I: | 7.5 in |
| G: | 3.63 | AG: | 10.5 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Output Key: | 7/8 X 4.00 | Assembly: | YF-1 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 55 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Output RPM: | 341 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

