How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LQ1: | 8.61 in |
| AA: | 15.19 | AB: | 6.76 |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
| AJ: | 7.25 | AF: | 0.38 |
| AG: | 10.5 | T: | 3.438 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 5.25 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.97 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

