How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.97 |
| AJ: | 7.25 | G: | 3.63 |
| AG: | 10.5 | V: | 4.26 in |
| D: | 4.88 | AK: | 8.5 |
| BD: | 9 | AF: | 0.38 |
| LQ1: | 8.61 in | AB: | 6.76 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.14 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

