How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| AJ: | 7.25 | AB: | 6.76 |
| BD: | 9 | BF: | 0.53 |
| I: | 7.5 in | AK: | 8.5 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| T: | 3.438 | AG: | 10.5 |
| G: | 3.63 | V: | 4.26 in |
| AE2: | 0.97 | D: | 4.88 |
| H: | 0.53 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.375 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Series Code: | OE | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

