How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.88 |
| G: | 3.63 | V: | 4.26 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | AJ: | 7.25 |
| BD: | 9 | P: | 4.62 in |
| AK: | 8.5 | I: | 7.5 in |
| AF: | 0.38 | T: | 3.438 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 29.2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

