Grove Gear 52YF-1-3.438-210TC-7.5-L3
Part #:52YF-1-3.438-210TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.97 | BF: | 0.53 |
| D: | 4.88 | G: | 3.63 |
| I: | 7.5 in | T: | 3.438 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AG: | 10.5 | BD: | 9 |
| LL: | 5.25 in | P: | 4.62 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AK: | 8.5 | AB: | 6.76 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 24 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Ratio: | 7.5:1 | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Series Code: | OE |
| Assembly: | YF-1 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

