Grove Gear 52YF-1-3.438-210TC-7.5-L4
Part #:52YF-1-3.438-210TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 7.25 | AG: | 10.5 |
| T: | 3.438 | H: | 0.53 in |
| I: | 7.5 in | BD: | 9 |
| AA: | 15.19 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

