Grove Gear 52YF-1-3.438-210TC-7.5-L9
Part #:52YF-1-3.438-210TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| P: | 4.62 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 10.5 |
| BF: | 0.53 | AE2: | 0.97 |
| AB: | 6.76 | LQ1: | 8.61 in |
| V: | 4.26 in | T: | 3.438 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Model Code: | 52YF | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 24 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 55 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

