How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| D: | 4.88 | T: | 3.438 |
| LL: | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | AA: | 15.19 |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 2.91 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

