How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | P: | 4.62 in |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.63 | T: | 3.438 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| D: | 4.88 | AA: | 15.19 |
| V: | 4.26 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 6.76 | AE2: | 0.97 |
| I: | 7.5 in | BD: | 9 |
Technical Specifications
| Ratio: | 80:1 | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 80:1 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

