How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AG: | 10.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| P: | 4.62 in | LQ1: | 9.17 in |
| H: | 0.53 in | AB: | 6.76 |
| I: | 7.5 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.38 | V: | 4.26 in |
| T: | 3.438 | G: | 3.63 |
Technical Specifications
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Assembly: | YF-1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 55 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

