How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | LL: | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
| BD: | 9 | T: | 3.438 |
| I: | 7.5 in | P: | 4.62 in |
| AA: | 15.19 | AB: | 6.76 |
| AF: | 0.38 | BF: | 0.53 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| BE1: | 0.5 in | AG: | 10.5 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Key: | 7/8 X 4.00 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output RPM: | 175 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

