How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| BF: | 0.53 | T: | 3.438 |
| G: | 3.63 | AK: | 8.5 |
| V: | 4.26 in | AJ: | 7.25 |
| LL: | 5.25 in | AG: | 10.5 |
| BD: | 9 | AA: | 15.19 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.07 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

