How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 7.25 |
| AE2: | 0.97 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 7.5 in |
| AG: | 10.5 | P: | 4.62 in |
| BD: | 9 | LQ1: | 9.17 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| T: | 3.438 | G: | 3.63 |
| AB: | 6.76 | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Bore Code: | 55 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-1 |
| Model Code: | 52YF | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

