How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.76 |
| AG: | 10.5 | BD: | 9 |
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| LQ1: | 9.17 in | I: | 7.5 in |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | AK: | 8.5 |
| V: | 4.26 in | T: | 3.438 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Model Code: | 52YF | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

