How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| AA: | 15.19 | G: | 3.63 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | T: | 3.438 |
| BD: | 9 | AB: | 6.76 |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| D: | 4.88 | P: | 4.62 in |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Ratio Range: | 15:1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Model Code: | 52YF | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

