Grove Gear 52YF-1-3.438-250TC-20-L1
Part #:52YF-1-3.438-250TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| D: | 4.88 | BE1: | 0.5 in |
| AG: | 10.5 | T: | 3.438 |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 9 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | G: | 3.63 |
| AJ: | 7.25 | AK: | 8.5 |
| LQ1: | 9.17 in | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 55 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

