Grove Gear 52YF-1-3.438-250TC-20-L9
Part #:52YF-1-3.438-250TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 3.438 |
| LL: | 5.25 in | G: | 3.63 |
| BF: | 0.53 | AE2: | 0.97 |
| D: | 4.88 | V: | 4.26 in |
| LQ1: | 9.17 in | H: | 0.53 in |
| BE1: | 0.5 in | P: | 4.62 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| AA: | 15.19 | AG: | 10.5 |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

