How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ1: | 9.17 in |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 4.88 | AE2: | 0.97 |
| P: | 4.62 in | V: | 4.26 in |
| H: | 0.53 in | G: | 3.63 |
| T: | 3.438 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| BD: | 9 | AK: | 8.5 |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input HP @ 1750 RPM: | 9.38 |
| Ratio: | 25:1 | Bore Code: | 55 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Output Key: | 7/8 X 4.00 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

