How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AG: | 10.5 | G: | 3.63 |
| AB: | 6.76 | AE2: | 0.97 |
| D: | 4.88 | V: | 4.26 in |
| AF: | 0.38 | LQ1: | 9.17 in |
| T: | 3.438 | I: | 7.5 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| LL: | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | H: | 0.53 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 55 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 58.3 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

