How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.63 |
| AA: | 15.19 | P: | 4.62 in |
| AJ: | 7.25 | D: | 4.88 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | AF: | 0.38 |
| BF: | 0.53 | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | T: | 3.438 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 8.04 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio: | 30:1 |
| Product Type: | Right Angle | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

