How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ1: | 9.17 in |
| AJ: | 7.25 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
| P: | 4.62 in | AB: | 6.76 |
| BD: | 9 | T: | 3.438 |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.29 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Bore Code: | 55 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

