How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| G: | 3.63 | T: | 3.438 |
| AE2: | 0.97 | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | H: | 0.53 in |
| P: | 4.62 in | BF: | 0.53 |
| AG: | 10.5 | AA: | 15.19 |
| LL: | 5.25 in | LQ1: | 9.17 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

