How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | T: | 3.438 |
| LL: | 5.25 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| D: | 4.88 | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| G: | 3.63 | H: | 0.53 in |
| BF: | 0.53 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 250TC | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 52YF | Bore Code: | 55 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Bore (C Face): | 1.625 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

